Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

BioPAT® Trace Cleaning Solution EtOH/ MeOH

The BioPAT® Trace Cleaning Solution for the application methanol and ethanol contains 1 liter and can be used in the BioPAT® Trace and Multi Trace system.

Calibration solution type with measurement range
Item No.: 
BPT0044A
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Trace Cleaning Solution EtOH/ MeOH
BioPAT® Trace Cleaning Solution EtOH/ MeOH

The BioPAT® Trace Cleaning Solution for the application methanol and ethanol contains 1 liter and can be used in the BioPAT® Trace and Multi Trace system.

Item No.:
BPT0044A

Overview

Specifications

The cleaning solution should be used for cleaning the tubes. For longer waiting times the cleaning mode should be activated. For this purpose, all of the lines of standards and transport buffer, and optionally the sample feed has to be connected to the cleaning solution.

Applications

  • Cleaning Solution Type
    EtOH / MeOH
  • Usage
    Single-use

General Specifications

  • Calibration solution type with measurement range
    EtOH/ MeOH

Product Information

  • Brand
    BioPAT® Trace

Volume

  • Capacity
    1 L