iQue® Enhanced Cartridge Kit
The iQue® Enhanced Cartridge Supplies much-needed fluids for your
iQue3®system. A Starter kit which includes one of each of the standard cartridges. For example, the 4 Pack contains: (1) Qsol cartridge (1) Flush cartridge (1) Clean cartridge (1) Rinse cartridge Top Features of the iQue® Enhanced Cartridge Kit:
- Automated Processing
- User-Friendly Operations
- Built-In Liquid Level Detection
Popular Applications for the iQue® Enhanced Cartridge Kit:
- Supply fluids for iQue3
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $371.00
- Item No.:
- 97000
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your iQue® Consumables
The enhanced rinse station holds the cartridges which supply fluids to the probe. These fluids are used to clean, maintain proper air-liquid gaps and supply marker beads. The station monitors liquid levels in each cartridge in real time. The station also includes a microfuge tube holder which can vortex and resuspend the microfuge tube contents before sampling. Enhanced Cartridge Kits are only compatible on iQue3® systems running iQue Forecyt® versions 7.1 or higher. Cartridges expire 30 days after opening.
Volume
Each fluid cartridge holds 37mL, sufficient to run > 100 384-well plates. Run time is dependent on protocol.
Storage
Qsol cartridges should be stored at room temperature. Once opened, store at 2-8°C. Store Rinse, Clean and Flush cartridges at Room Temperature.
User Manual
Features
-
Device/Instrument CompatibilityiQue®3
Product Information
-
BrandiQue®
-
Pack Size1