Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

SartobindConvec® D offers scalable anion exchange membrane chromatography solutions for efficient lentiviral vector purification. With high recovery rates and reduced contaminant binding, this membrane chromatography device platform supports various production scales, ensuring robust performance, linear scalability, and flexibility.

Availability: 
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (16)

Results per page: | |

The Sartobind Convec® D product family represents a cutting-edge solution in the realm of anion exchange chromatography, specifically designed to deliver high recovery rates of infectious lentivirus particles, ensuring efficient purification processes across various scales. Below, we provide an in-depth overview of the main formats, applications, materials, and advantages of the Sartobind Convec® D product family.

Applications:

  • Virus Capture: Ideal for Lentivirus
  • Gene Therapy Manufacturing: Supports the purification of Extracellular Vehicles (EVs).

Formats:

The Sartobind Convec® D product family is available in multiple formats, catering to different production requirements:

Nano (3 mL):

  • Ideal for small-scale research and process development.
  • Compact design with Luer female connectors for easy integration.

Mini (20 mL):

  • Suitable for medium-scale production and pilot studies.
  • Intermediate sizes offering a balance between capacity and footprint.

5” to 30” Capsules:

  • Scalable to meet the demands of full-scale manufacturing processes.

Materials:

The Sartobind Convec® D product family is constructed from high-quality materials to ensure durability and performance:

  • Membrane Material: Stabilized reinforced cellulose, providing a stable matrix for viral capture.
  • Ligand Chemistry: Diethyl amino moiety (-NH(C₂H₅)₂) for weak anion exchange, optimized for bind and elute function.
  • Capsule Components: Polypropylene made outer cage, inner core, end caps, and capsule housing are designed to withstand operational pressures and maintain integrity.
  • Gamma-Irradiatable Format: Available for enhanced sterility and reduced contamination risks.

Advantages:

The SartobindConvec® D product family offers several advantages, making it a preferred choice for viral vector purification:

  • High Recovery Rates: Achieves over 60% recovery of infectious particles, maximizing yield.
  • High Selectivity and Purity: Reduces non-specific binding, ensuring high purity and yield of target molecules.
  • Short Residence Times: Enables rapid processing, increasing throughput and productivity.
  • Linear Scalability: Maintains consistent performance across different scales, from laboratory to manufacturing scale
  • Aseptic Processing: Available in gamma-irradiated versions to support closed and aseptic processing.
  • Simplified 'plug and play': Device formats with choice of tubings and connectors.

Applications

  • Application
    Capture

Dimensions

  • Bed Height
    8 mm

Features

  • Reusable
    Yes

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Materials of Construction
    • Polypropylene
    • Polyester
  • Membrane Material
    Stabilized reinforced cellulose

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • pH Stability
    pH 3 – 14 (short term), pH 4 – 13 (long term)

Physicochemical Information

  • Chemical Compatibility
    Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
  • Ligand
    Diethylamine
  • Ligand Density
    6 – 12 µmol/mL
  • Pore Size
    1.1 µm

Product Information

  • Brand
    Sartobind® Convec D
  • Membrane Adsorber Format
    Capsules
  • Membrane Type
    Weak anion exchanger
  • Type
    Membrane adsorber
´