Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
pPLUS® LV includes a set of packaging plasmids (REV, GAG/POL and VSV-G) designed with the e-Zyvec® assembly technology for Lentivirus production. These plasmids have been optimized to work together with FectoVIR®-LV, in a Third-Generation Lentiviral transfection process, providing enhanced LV yields with high titers and infectivity. They are readily available from Research Grade to GMP.
- Item No.:
- 101000284
pPLUS® LV includes a set of packaging plasmids (REV, GAG/POL and VSV-G) designed with the e-Zyvec® assembly technology for Lentivirus production. These plasmids have been optimized to work together with FectoVIR®-LV, in a Third-Generation Lentiviral transfection process, providing enhanced LV yields with high titers and infectivity. They are readily available from Research Grade to GMP.
Overview
Specifications
Choose your Plasmid DNA
Elevate your lentivirus production with pPLUS® LV, a designed set of GAG/POL, REV, and VSV-G plasmids. Engineered to seamlessly integrate with FectoVIR®-LV in a third-generation transfection process, these plasmids deliver enhanced yields with high-quality titers.
Benefits:
- Efficiency: As good as market standard.
- Off-the-shelf plasmids available in different pack sizes, on demand for fast supply.
- Scalable: pPLUS® LV are available from Research to GMP grade.
- Compatible with various production systems.
- Cost-Saving: Royalties and Licenses free.
Applications
-
ApplicationLentiviral vectors (LV) manufacturing using HEK-293 derivative cells cultivated in suspension
Biological Information
-
Molecule deliveredDNA
Compliance Information
-
Product Documentation
-
Protocol
-
Certificate of Analysis
- Master Safety Data Sheet
-
Protocol
-
Quality GradeR&D
General Specifications
-
Amount of ReagentpPLUS® LV-VSVG 1 mg
Product Information
-
Pack Size1mg
Storage Conditions
-
Storage Conditions-20 °C ± 5 °C