Ambr® 15 Cell Culture Tip Box Holder

The Ambr® 15 Tip Box Holder is designed for secure and organized storage of Sartorius Ambr® 1 mL and 5 mL tips, ensuring an efficient workflow in Ambr® 15 Cell Culture systems.

Article number: 
001-8B48
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 15 Cell Culture Tip Box Holder
Ambr® 15 Cell Culture Tip Box Holder

The Ambr® 15 Tip Box Holder is designed for secure and organized storage of Sartorius Ambr® 1 mL and 5 mL tips, ensuring an efficient workflow in Ambr® 15 Cell Culture systems.

Item No.:
001-8B48
Number of pieces
1

Overview

Specifications

Specifically designed to accommodate Sartorius Ambr® 1 mL and 5 mL tips, the Ambr® 15 tip box holder ensures that your pipette tips are securely stored and easily accessible during bioprocessing operations. Compatible with Ambr® 15 Cell Culture instruments with serial numbers R1, R3, R4, and R5, the tip box holder is a crucial component for systems that require precise liquid handling.

This holder is crafted to fit seamlessly onto the workstation deck, providing a stable and convenient location for your pipette tips.

Applications

  • Application
    Cell Culture
  • Application Area
    • Process optimization
    • Process characterization

Product Information

  • Brand
    Ambr® 15
  • Pack Size
    1