TakeOne® Flex collection container - 2 × 15 mL polystyrene centrifuge tube manifold - MiniSart® Vent Filter - TPE (Tuflux® TPE)

TakeOne® sampling solutions were designed to meet the sampling requirements of today’s varied manufacturing approaches. They can be used to obtain samples from stainless steel reactors and vessels or single-use systems and assemblies, providing cost-effective and technically robust solutions for all microbiological and routine process monitoring assays. An array of bags, bottles and tubes are designed to preserve the aseptic integrity of the source from which the sample is taken.

Container Type
Tubing
Item No.: 
PSCT0152TPLG
Qty. Graduation
3
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
TakeOne® Flex collection container - 2 × 15 mL polystyrene centrifuge tube manifold - MiniSart® Vent Filter - TPE (Tuflux® TPE)
TakeOne® Flex collection container - 2 × 15 mL polystyrene centrifuge tube manifold - MiniSart® Vent Filter - TPE (Tuflux® TPE)

TakeOne® sampling solutions were designed to meet the sampling requirements of today’s varied manufacturing approaches. They can be used to obtain samples from stainless steel reactors and vessels or single-use systems and assemblies, providing cost-effective and technically robust solutions for all microbiological and routine process monitoring assays. An array of bags, bottles and tubes are designed to preserve the aseptic integrity of the source from which the sample is taken.

Item No.:
PSCT0152TPLG

Overview

Specifications

Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel or single-use processes. Our family of collection containers connect directly to single-use assemblies and systems via aseptic connectors or weldable TPE tubing, such as Tuflux® TPE and are suitable for everything from traditional biopharmaceutical sampling to advanced cell and gene therapies for regenerative medicines.

Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand.

Our modular sampling solutions ease handling of complex process equipment and allow for variability with point-of-use connections. This provides the highest degree of flexibility and adaptability for sampling and small-volume fluid handling.

Applications

  • Application Area
    Aseptic sampling
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Connections (Physical)

  • Connector Inlet
    Tube Plug
  • Container Outlet
    MiniSart® Vent Filter
  • Container Tubing Line Format
    Tube Plug - 1/8" × 1/4" Length 12" Quickseal® at 3"
  • Disconnection Method
    Quickseal®
  • Sampling Lines
    2

General Specifications

  • Tubing
    TPE (Tuflux® TPE)

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer

Product Information

  • Brand
    TakeOne® Flex
  • Container Format
    Tube
  • Container Type
    2 × 15 mL polystyrene centrifuge tube manifold

Sterility/Purity

  • Delivery Condition
    Sterile