Mycap® CCX Flask - Tube welding - Tuflux® TPE - 250 mL

Cell expansion as an aseptically closed process, outside a biosafety cabinet (BSC), without the risk of contamination.

Expand cell culture and perform all steps of cell passaging (media transfer, culture transfers and sample collection) without opening flasks, unscrewing or changing caps.

Aseptic connection via tube welding.

Mycap® CCX closure is pre-installed to 250mL Erlenmeyer Flask.

Individully double bagged, gamma irradiated and ready-to-use.

Volume
Item No.: 
MCX02500204TG
Availability: 
Min. Order Qty.
3

*Custom/bulk order quotes are provided within 72 hours of request.

Modernize cell expansion with Mycap® CCX. Passage cultures and grow cells without opening a flask or changing a cap.

Consistent Cell Growth

The specialized gas exchange cartridge in the cap supports air exchange between culture and incubator environment consistently meet viable cell density targets.

Expand Outside the Hood.

Integral tubing in the cap means media and inoculum is aseptically transferred via peristaltic pump and samples are collected outside the biosafety cabinet.

Eliminate Contamination Risk

Mycap® CCX Flasks combine cell growth and aseptic transfer in one convenient system so flasks are never opened, caps are never removed and contamination risk is eliminated.

Secure Aseptic Disconnection

Ultra-fast and ultra reliable aseptic disconnection by Quickseal® Aseptic Disconnection

Applications

  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Connections (Physical)

  • Closure System
    Mycap® CCX Bottle Closure
  • Connector Inlet
    Tube Plug
  • Connector Outlet
    Tube Plug
  • Disconnection Method
    Quickseal®
  • Inlet Line
    • Leg 1: 1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (Tuflux® TPE)
    • Leg 2: 1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (Tuflux® TPE)
  • Outlet Line
    1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (Tuflux® TPE)

Features

  • Collecting Vessel Type
    Polycarbonate erlenmeyer flask
  • Number of Ports
    3

General Specifications

  • Design
    Mycap® CCX
  • Vent
    Mycap® CCX Gas Exchange Cartridge

Materials of Construction

  • Materials of Construction
    • Platinum-cured silicone
    • Tuflux® TPE
    • Polypropylene
    • PES
    • Polycarbonate
  • Tubing Material
    TPE (Tuflux®)

Product Information

  • Brand
    Mycap® CCX
  • Container Type
    Luer-Activated access site
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave

Volume

  • Volume
    250 mL
  • Manually Operated Quickseal® Cutting Tool

    The Sartorius Quickseal® Cutting Tool is designed for single-person operation, offering a reliable, fast, simple, and portable solution for aseptic tube disconnections. Available in manual and battery-operated versions for different tube diameters.

  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)

    The Sartorius Quickseal® Protective Silicone Cap offers durable and flexible protection for Quickseal® collars after cutting. Suitable for a wide range of temperatures, it ensures a protection of the Quickseal® after the aseptic cutting of the aluminum part.

  • Customers Also Purchased