Aquasart® Plus filter cartridges feature a high-performance, double-layer pleated hydrophilic polyethersulfone membrane. Specially developed for the filtration of water and non-carbonated drinks.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (4)

  • Aquasart® Plus Cartridge 0.2 µm 30"
    Pieces
    25
    Item no.
    5382507H3------G
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

    $15,890.00

  • Aquasart® Plus Cartridge 0.2 µm 30"
    Piece
    1
    Item no.
    5382507H3
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

    $845.00

  • Aquasart® Plus Cartridge 0.2 µm 30"
    Piece
    1
    Item no.
    5382807H3
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)

    $872.00

  • Aquasart® Plus Cartridge 0.2 µm 40"
    Piece
    1
    Item no.
    5382507H4
    Filter Size
    40"(2.4 m² / 25.8 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

    $1,113.00

  • Product Information

    Aquasart® Plus filter cartridges feature a high-performance, double-layer pleated hydrophilic Polyethersulfone membrane. Specially developed for the filtration of water and non-carbonated drinks. Aquasart® Plus filter cartridges guarantee the highest biological product safety in combination with enhanced total throughput performance.

    Applications

    Aquasart® Plus membrane filter cartridges are used for final filtration prior to bottling for products, such as the following:

    • Non-carbonated water
    • Near water beverages

    Performance

    Aquasart® Plus filter cartridges incorporate a special double layer membrane. This new combination, coarse perfilter membrane followed by a final membrane, has been developed to meet the demanding process requirements in terms of high total throughput performance. In combination with an optimally designed prefilter, Aquasart® Plus achieves maximum service life performance and minimizes filtration costs.

    Safety

    Aquasart® Plus filter cartridges guarantee highest microbiological safety, which can be checked before and after every use with an integrity test.

    Quality

    Aquasart® Plus membrane filters are designed and manufactured according to an ISO 9001 certified quality management system. All raw materials which are used to produce Aquasart® Plus are in accordance with EU regulation 1935/2004/EC or are listed in the Regulations (EU) No. 10/2011 relating to plastic materials and article intended to come into contact with food. All used materials meet FDA requirements.

    Compatibility

    Aquasart® Plus filter cartridges fulfill all requirements of the current USP for “Sterile Water for Injection”. This includes testing for Toxicity according to USP Plastic Class VI Test. Aquasart® Plus filter cartridges are fully suitable for use in the food & beverage industry pH-compatibility: ph 1 to pH 14.

    Applications

    • Application
      Beverage Filtration
    • Application Area
      • Water filtration
      • Filtration of non-carbonated water
      • Filtration of near-water beverages
      • Final filtration of water prior to bottling
    • Industry
      Pharma / Biotech / F&B

    Biological Information

    • Bacterial Retention
      Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

    General Specifications

    • Capsule/Cartridge Format
      Cartridges
    • Filter Format
      Cartridges

    Materials of Construction

    • Filter Material
      Polyethersulfone (PES)
    • Housing Material
      Polypropylene (PP)
    • Material Prefilters
      Polyethersulfone (PES), asymmetric
    • Material o-ring | seal
      Silicone (SI)
    • Membrane Material
      Polyethersulfone (PES), asymmetric

    Operating Conditions

    • Maximum Differential Pressure
      20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

    Physicochemical Information

    • Gamma Stable
      No

    Product Information

    • Brand
      Aquasart®

    Sterility/Purity

    • Delivery Condition
      Non-Sterile
    • Sterilization Method
      • Autoclavable & In-Line Steam Sterilizable
      • Hot Water & In-Line Steam Sterilizable
    • Sterilizing Grade
      Yes

    Usage Protocols

    • Sterilization Procedures
      • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
      • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi).
      • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar
  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.