Gridded Membrane Nutrient Pad Sets - Microsart®

Nutrient Pad Sets including motion dispenser membrane filters - Microsart® accessory history

Pack Size
Price (USD):
$236.00
Item No.: 
14084--47----RDN
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

R2A, with gridded membranes

0.45 µm, 47 mm

Applications

  • Application Area
    Bioburden/Microbial enumeration

Biological Information

  • Target Microorganism
    Total count

Dimensions

  • Diameter
    ⌀ 47 mm
  • Filter Diameter
    ⌀ 47 mm

General Specifications

  • Culture Media
    R2A
  • Membrane Color | Grid Color
    green | dark green

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)

Physicochemical Information

  • Pore Size
    0.45 µm

Product Information

  • Pack Size
    100
  • Type
    Media

Sterility/Purity

  • Delivery Condition
    Sterile
  • Tweezers, stainless steel

    $47.80

    Membrane filters should be handled with tweezers to avoid possible contamination by hand contact. Sartorius stainless steel tweezers are flammable and autoclavable. The gripping surfaces are flat and rounded for gentle, firm hold of the membrane filter.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.