Magnetic Mixer Drive Unit power supply cable for Switzerland
![](/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Power Cord for Magnetic Mixer Dive Unit.
- Item No.:
- LT-SVSP368
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your iQue® Consumables
Power Cord for Magnetic Mixer Dive Unit.
Applications
-
Application AreaMixing
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
- Drug Substance Purification
-
Media Preparation
Power Requirements
-
Power PlugSwitzerland
Product Information
-
BrandPalletank®
-
Pack Size1
![Magnetic Mixer Drive Unit, 230V, EU Magnetic Mixer Drive Unit, 230V, EU](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.
![Magnetic Mixer Drive Unit, 110V,US Magnetic Mixer Drive Unit, 110V,US](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.