The Octet® Anti-CHO HCP Kit is for rapid high-throughput quantitation of residual CHO host cell proteins (HCPs) in bioprocess samples. The kit utilizes industry-standard Cygnus 3G anti-CHO HCP antibody and offers high sensitivity and broad HCP recognition. Octet® Anti-CHO HCP Kit includes 1 tray of 96 biosensors, and all calibrators, reagents, and buffers necessary to analyze 96 HCP samples. 10% Discount is included on packs of 5 kits.

Key Features of the Octet® Anti-CHO HCP Kit

  • Fully analyzed HCP results for 96 samples in one hour
  • High precision assay with 5-10% CVs
  • Detection sensitivity as low as 0.5 ng/mL

Top Applications for the Octet® Anti-CHO HCP Kit

  • CHO host cell protein detection in bioprocess samples

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$1,380.00
Item No.: 
18-5141
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Sartorius and Cygnus Technologies have jointly developed the Octet® Anti-CHO HCP Kit for quantitation of residual HCPs. The Octet® platform’s rapid high-throughput protein analysis combined with the broad HCP recognition and sensitivity of the industry-standard Cygnus 3G anti-CHO HCP antibody bring scientists the best of both worlds for HCP analysis.

Walk-away, High-Precision HCP Assay

The Octet® Anti-CHO HCP Kit offers a completely hands-off, walk-away HCP assay on the Octet® platform. When used on the Octet® RH96 system it provides fully analyzed high precision results (5-10% CVs) for 96 samples in just one hour, which is three times faster compared to the commonly used manual and time-consuming ELISA assay.

Applications

  • Application
    Impurity Testing

Features

  • Device/Instrument Compatibility
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® RED96e
    • Octet® RH96
    • Octet® RH16

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1
  • Octet® 384 Well Tilted Bottom Plate

    $239.00

    384 well polypropylene microplate with black tilted bottom.

    The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® 384 Well Tilted Bottom Plate

    $1,600.00

    384 well polypropylene microplate with black tilted bottom.

    The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® Protein A (ProA) Detection Kit

    $988.00

    The Octet® Residual Protein A(RPA) Detection Kit is designed for simple, rapid and accurate detection and quantitation of leached Protein A in Bioprocess samples.

    Key Features of the Octet® Residual Protein A (RPA) Detection Kit

    • Detection of native and unnatural Protein A constructs, including MabSelect SuRe
    • Accurate quantitation down to 100 pg/mL
    • Analysis of 96 samples in under two hours on the Octet® RH96 system

    Top Applications for the Octet® Residual Protein A (RPA) Detection Kit

    • Accurate quantitation of leached Protein A in bioprocess samples at various stages of biologic development and production

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.