Container for anaerobic incubation

Stainless steel container with metal insert for convenient insertion and removal of Petri dishes.

Price (USD):
$781.00
Item No.: 
16671
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Stainless steel container with 11.8 cm inner diameter and 10.7 cm depth, with metal insert for comfortable insertion and removal of Petri dishes.On the plastic lid there are two taps (for vacuum exhaust air and for cleaning with inert gas), both with 6 mm hose olives (for 16623), vacuum display and sealing ring. For up to fourteen 60 mm or up to six 90 mm Petri dishes.

Applications

  • Application
    Microbial Enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental/Water Testing

Dimensions

  • Depth
    107 mm

Customers Also Purchased

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´