CellCelector Instruments

CellCelector technology is the ultimate cell picking and isolation platform. With a high selection of hardware options, the CellCelector platform can support a large number of applications. Automated isolation of biological samples can save time, reduce variability, and enable high-throughput assays while preserving cell morphology and viability.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (1)

The CellCelector Flex platform is a unique and fully automated cell imaging and picking system developed for the detection, selection and isolation of single cells, clusters, spheroids and organoids, as well as single cell clones and adherent colonies. The cell picking technique is predicated on a non-invasive mechanical aspiration process where cells of interest can be detected, identified and selected in a fully automated manner, using either label-free size or morphology characteristics, or fluorescence markers. An intuitive and easy-to-use graphical user interface guides the operator through every step of the experiment. Each step provides access to only those features and data required for each respective step. The CellCelector software gives the operator access to a wide range of picking parameters which can be individually adjusted to optimize picking results. The system allows objects to be picked from standard cell culture dishes or plates and from membranes, filters, or microscope slides. The entire workflow is fully documented by providing live images before, during and after cell picking, as well as cell tracking data from source to destination to ensure full traceability of the screening and cell recovery process.