Aquasart® Plus Cartridge 0.2 µm 30"

Aquasart® Plus delivers efficient filtration for non-carbonated beverages, featuring a 0.2 µm double-layer polyethersulfone membrane. Designed for Food & Beverage applications, it offers cost-effective performance, supports a wide pH range, and accommodates various sterilization methods.

Filter Size
Adapter
Pore Size
Price (USD)
$873.00
Item No.: 
5382507H3
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Aquasart® Plus Cartridge 0.2 µm 30"
Aquasart® Plus Cartridge 0.2 µm 30

Aquasart® Plus delivers efficient filtration for non-carbonated beverages, featuring a 0.2 µm double-layer polyethersulfone membrane. Designed for Food & Beverage applications, it offers cost-effective performance, supports a wide pH range, and accommodates various sterilization methods.

Price (USD):
$873.00
Item No.:
5382507H3
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Aquasart® Plus: Advanced Filtration for Non-Carbonated Beverage Applications

Product Information:

Aquasart® Plus Membrane Filter Cartridge is specifically designed for Food & Beverage applications, offering efficient filtration solutions for non-carbonated water and near-water beverages. This product is engineered to deliver high throughput and cost-effective performance, meeting stringent industry standards.

Main Formats:

  • Sizes: Available in 20", 30", and 40" lengths, catering to various filtration needs and system configurations.
  • Pore Sizes: Options include 0.45 µm + 0.2 µm and 0.20 µm + 0.1 µm, providing flexibility for different filtration requirements.

Applications:

  • Food & Beverage Industry: Ideal for filtration processes in non-carbonated water and near-water beverages, ensuring product quality and compliance with EU and FDA regulations for materials in contact with food.
  • Biopharmaceutical Sector: Suitable for applications requiring high-quality filtration solutions, supporting diverse processing needs.

Materials Used:

  • Membrane: Hydrophilic polyethersulfone membrane, known for its high-performance filtration capabilities.
  • Support Fleece, Core, and End Caps: Made from polypropylene, ensuring durability and compatibility with various sterilization methods.
  • O-Rings: Standard silicone, with optional EPDM or Fluoroelastomer for enhanced chemical resistance.

Advantages:

  • High Throughput Efficiency: Double-layer membrane design maximizes filtration capacity and service life.
  • Cost Efficiency: Optimized design reduces filtration costs while maintaining high performance.
  • Versatile Compatibility: Suitable for a wide pH range (1 to 14) and meets USP standards for "Sterile Water for Injection."
  • Robust Performance: Capable of handling high differential pressures and multiple sterilization cycles.
  • Quality Assurance: Manufactured under ISO 9001 certified quality management systems.

Aquasart® Plus Membrane Filter Cartridge is a reliable choice for professionals seeking efficient and effective filtration solutions in the Food & Beverage industry, ensuring product quality and compliance with industry standards.

Accessories Information

  • Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

Applications

  • Application
    Beverage Filtration
  • Application Area
    • Water filtration
    • Filtration of non-carbonated water
    • Filtration of near-water beverages
    • Final filtration of water prior to bottling
  • Industry
    Pharma / Biotech / F&B

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Dimensions

  • Filter Size
    30"(1.8 m² / 19.4 ft²)
  • Filtration Area
    1.8 m² | 19.4 ft²

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)
  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    Polyethersulfone (PES), asymmetric
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES), asymmetric

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.45 µm + 0.2 µm
  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    Aquasart®
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable & In-Line Steam Sterilizable
    • Hot Water & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
    • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi).
    • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar