Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

CellCelector Single Cell Glass Capillaries, Pack of 10

CellCelector glass capillaries are designed for the isolation of single cells, clusters, spheroids, organoids and small parts of colonies. Small diameter capillaries allow the targeted picking of individual cells without any cross-contamination by adjacent cells. Larger diameter capillaries enable the picking of clusters or spheroids without creating damaging sheer forces, keeping the picked cluster intact.
Diameter
Item No.: 
CC0024
*Custom/bulk order quotes are provided within 24 hours of request.
CellCelector Single Cell Glass Capillaries, Pack of 10
CellCelector Single Cell Glass Capillaries, Pack of 10
CellCelector glass capillaries are designed for the isolation of single cells, clusters, spheroids, organoids and small parts of colonies. Small diameter capillaries allow the targeted picking of individual cells without any cross-contamination by adjacent cells. Larger diameter capillaries enable the picking of clusters or spheroids without creating damaging sheer forces, keeping the picked cluster intact.
Item No.:
CC0024
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

CellCelector Single Cell Glass Capillaries

Dimensions

  • Diameter
    190 µm

Features

  • Device/Instrument Compatibility
    CellCelector Flex

Product Information

  • Brand
    CellCelector
  • Pack Size
    Pack of 10

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.