NutriFreez® D10 Cryopreservation Medium

A chemically defined, animal component-free, protein-free cryopreservation solution.

Volume
Price (USD):
$18.60
Item No.: 
05-713-1D
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

NutriFreez® D10 Cryopreservation Medium is a ready-to-use, animal component-free, serum-free, and protein-free cell freezing solution optimized for multiple cell lines. When culturing cells in a serum-free environment, it is essential to also maintain serum-free conditions during cryopreservation.NutriFreez® D10 Cryopreservation Medium has been demonstrated to result in high rates of cell viability, proliferation, adherence (in relevant lines), and bioactivity/ expression following freezing and thawing. Superior results were obtained both in comparison with serum-containing freezing media as well as competing serum-free products, making this an ideal product for both serum-containing and serum-free applications.NutriFreez® D10 Cryopreservation Medium has been extensively tested on multiple cell types, including:Human Mesenchymal Stem Cells (hMSC), from various sources (e.g. bone marrow (BM-MSC), adipose tissue (AT-MSC), umbilical cord tissue (UC-MSC) derived and dental pulp tissue (hMSC-DP)Human Embryonic Stem Cells (hESC), Induced Pluripotent Stem Cells (iPSC)Human Peripheral Blood Mononuclear Cells (PBMC's)Human Endothelial Cells (EC)T cells, including Chimeric Antigen Receptors (CART) cells and Tumor-Infiltrating Lymphocytes (TIL's)Neuron CellsHybridomasCHO cellsVero CellsMultiple mammalian cell lines: MRC-5, HEK-293, HepG2, HeLaBSC-1, BGM3T3, MA-10BHK-21 as well as other extremely sensitive cell typesNutriFreez® D10 Cryopreservation Medium FeaturesCryoprotective formulation designed to minimize dehydration effectsEffective maintenance of cell viability, adhesion, and bioactivityReady-to-use solution, simple protocolSuitable for use in cell banks and biopharmaceutical applicationsAnimal component-free, serum-free, protein-free solutionManufactured in accordance with applicable cGMP guidelinesDrug Master File availableResults of a cryopreservation comparison performed at the Research and Development Center for Cell Therapy (Japan) on human pluripotent stem cells (hESC and hiPSC) show that NutriFreez® D10 Cryopreservation Medium* presents best recovery rate for hPSCs after thawing (Nishishita et al. Am J Stem Cells. 2015). Furthermore, an evaluation of different cryopreservation agents for mesenchymal stem cells (MSC) performed at Ottawa Hospital Research Institute (Canda) shows that MSC cryopreserved in NutriFreez® D10 Cryopreservation Medium exhibit the best post-thaw viability (Salkhordeh et. al. Cytotherapy, May 2018).* NutriFreez® brand replaces the brand CryoStem™

Applications

  • Application Area
    Cryopreservation

Compliance Information

  • Animal Components
    No
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    Non-Animal Origin (NAO)
  • GMP Compliance
    Yes
  • Origin
    Animal-Component Free

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Concentration
    10% DMSO
  • Formulation
    Media-based
  • Protein Free
    Yes

Product Information

  • Brand
    NutriFreez®
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    10 mL