Sterile Cellulose Nitrate High Flow Membrane Filters

Get the latest ready-to-use, sterilized and individually packed Cellulose Nitrate (CN) High Flow Membrane Filters and cut down on preparatory time, securely and reliably. Our dispenser-ready sterile membranes can be used for colony counting, particle testing, microscopy and sterility testing. Choose between gridded or non-gridded single-packed sterile membranes, with or without a hydrophobic edge.   

Top Features of Cellulose Nitrate High Flow Membrane Filters:

  • Outstanding recovery rates for microorganisms 
  • Three colors and various pore sizes
  • High flow rate 
  • In accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780

Popular Applications for Cellulose Nitrate High Flow Membrane Filters:

  • Environmental contaminant checks
  • Water purification testing
  • Food content and quality control (QC)
Pack Size
Price (USD)
$161.00
Item No.: 
114H6--47----ACN
*Custom/bulk order quotes are provided within 24 hours of request.
Sterile Cellulose Nitrate High Flow Membrane Filters
Sterile Cellulose Nitrate High Flow Membrane Filters

Get the latest ready-to-use, sterilized and individually packed Cellulose Nitrate (CN) High Flow Membrane Filters and cut down on preparatory time, securely and reliably. Our dispenser-ready sterile membranes can be used for colony counting, particle testing, microscopy and sterility testing. Choose between gridded or non-gridded single-packed sterile membranes, with or without a hydrophobic edge.   

Top Features of Cellulose Nitrate High Flow Membrane Filters:

  • Outstanding recovery rates for microorganisms 
  • Three colors and various pore sizes
  • High flow rate 
  • In accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780

Popular Applications for Cellulose Nitrate High Flow Membrane Filters:

  • Environmental contaminant checks
  • Water purification testing
  • Food content and quality control (QC)
Price (USD):
$161.00
Item No.:
114H6--47----ACN
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Sterile, gridded membrane filters are widely used for routine microbiological quality control (QC). Whether single-packed or dispenser-ready, our membrane filters are ready-to-use. This offers the highest security while saving preparatory time. 

Cellulose high flow membrane filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, a material that assures effective retention combined with high flow rates and optimal colony growth. The various filter colors allow the best possible contrast to the colonies for easy and reliable quantification and identification. 

Great Recovery Rates

The 0.45µm pore size is the preferred choice for optimal microbial recovery, as demonstrated by comparison of different recovery rates on different pore size combinations. Studies have confirmed the standard 0.45µm pore size is the most appropriate for general microbiological purposes.  

The 0.45µm filters give the most consistent recoveries across various test systems and do not allow passage of standard 0.22µm sterilizing filter challenge microorganisms under typical filtration conditions. The flow rate of this pore size is optimal for both the retention and recovery of microorganisms.  

Sterile and Gridded 

Each Cellulose Nitrate (CN) High Flow Membrane Filter is sterile and gridded for better identification, there is no need to clean beforehand, significantly reducing preparatory time. This also decreases the chances of human error and accidental tampering which can lead to variations in results. Each envelope containing a Cellulose Nitrate (CN) High Flow Membrane Filter is also marked with a unique filter identification and lot number, so you don’t lose track of which filter belongs to which test.   

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental/Water Testing

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Hydrophobic Edge
    None

Features

  • High Flow
    Yes

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    white | black

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)

Physicochemical Information

  • Pore Size
    0.45 µm HF
  • Wettability
    Hydrophilic

Product Information

  • Pack Size
    100
  • Packaging
    Sterile, individually packed
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.