eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.

Cubis® II Software Application for Pharma Package

The function extension minUSP monitors compliance of the permitted working range as per US Pharmacopeia (USP) Section 41 and alerts user when weighing values fall below working range.
Application
Price (USD)
$299.00
Item No.: 
QAPP103
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Software Application for Pharma Package
Cubis® II Software Application for Pharma Package
The function extension minUSP monitors compliance of the permitted working range as per US Pharmacopeia (USP) Section 41 and alerts user when weighing values fall below working range.
Price (USD):
$299.00
Item No.:
QAPP103
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Features:

  • minUSP function can be activated/deactivated in the Settings menu under Device Settings
  • Starting point of the working range must be entered as the parameter per US Pharmacopeia (USP) Section 41. To calculate the valid starting point, you can either use QApp USPAdvanced or contact Sartorius
  • Function can also mark measuring values outside the working range as invalid, thus preventing impermissible values from being transferred.
  • Monitors working ranges in line with other regulations by calculating and entering the starting point accordingly

Applications

  • Application
    Minimum weight

Product Information

  • Brand
    Cubis® MCA
  • Pack Size
    1
  • Product Line
    Cubis® MCA

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.