Flexsafe® RM 50L basic (5 pcs)
The Flexsafe® RM single-use bioreactor bags (sizes from 1 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.
Basic bags are designed for use in seed train and production applications without pH and DO control.Bags up to 50 L size are also available with screw caps (38 mm diameter). The screw cap can be used for the insertion | removal of larger objects inside a laminar flow cabinet, e.g. microcarriers.
- Item No.:
- DFB050L
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Flexsafe® RM
- Excellent cell growth and robustness.
- Integrated BioPAT® Viamass sensor for viable biomass measurement.
- Customized bag designs possible.
- Delivered gamma-irradiated and ready to use.
- Can be used on some competitor systems.
The basic bag is mainly used for quick and easy seed trains. It can also be scaled up to our Biostat STR® single-use stirred tank bioreactor. Flexsafe® RM bags are proven for a broad range of different cell lines including CHO, NS0, SF9, E. coli and mesenchymal stem cells. They are available in seven different sizes supporting working volumes from 100 ml up to 100 l. Standard designs are available from stock.
Applications
-
Application
-
Mammalian cell culture
-
Insect cell culture
-
Microbial Fermentation
-
Low molecular weight binding
- Shear-stress-sensitive cells such as stem cells
-
Mammalian cell culture
-
Application AreaPreclinical and clinical studies
Compliance Information
-
Biocompatibility (USP Class VI)
-
USP Class VI and | or ISO10993 conformity
-
USP<85>
-
USP<87> | ISO10993-5
-
USP<88>
- USP<788>
-
USP Class VI and | or ISO10993 conformity
Components
-
Gas FiltersHEPA rated hydrophobic filter
Connections (Physical)
-
Connector(s)
-
Female | Male Luer
-
Female | Male MPC
- Clave® connector
-
Female | Male Luer
Features
-
Device/Instrument CompatibilityBiostat® RM 20 | 50 L
-
SensorsNo
General Specifications
-
pH RangepH 6.0 – 8.0
Materials of Construction
-
Film MaterialS80
Operating Conditions
-
Operating Conditions - Temperature16 – 40°C (specified by the hardware)
Physicochemical Information
-
Pressure RangeOperation pressure: 6 mbar [g] - 30 mbar [g]
Product Information
-
BrandFlexsafe® RM
Usage Protocols
-
Gamma Irradiation≥25 kGy
Volume
-
Working Volume5 – 25L
The Biostat® RM is a GMP compliant, wave-mixing bioreactor. It is paired with single-use Flexsafe® RM bags and is proven for a broad range of different cell lines incl. CHO, NS0, Sf9, E. coli, stem cells, and CAR-T cells. Especially, customers working with shear-stress-sensitive cell lines and bioconjugates acknowledge benefits of the rocking motion technology.
The modular concept of the Biostat® RM portfolio, ranging from 2 L to unique 200 L, provides flexibility to manage your individual process needs. Biostat® RM saves space, reduces costs, and increases yields. In addition, Biobrain® - the commercial manufacturing-ready automation platform shared between Biostat® RM and Biostat STR® - enables a seamless transfer from product development to manufacturing scale. This makes the Biostat® RM an integral part of the intensified seed train