Choose your product
Most used filters
Filter by product attributes
Biowelder® TC Tube Welder (3)
Added to Shopping Cart
Item no.
16389
Tube Size (ID – OD)
1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 5/8" × 7/8" (15.9 mm x 22.22 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
Application Area
Connections
Brand
Biowelder®
Connection Method
Automated Connection, Tube Welding