Choose your product

Most used filters

Filter by product attributes

Biowelder® TC Tube Welder (4)

  • Biowelder® Total Containment (pack size: 1)
    Item no.
    16389
    Process Step
    Drug Product Final Filling, Media Preparation, Buffer Preparation, Drug Substance Purification, Cell Harvest & Downstream Processing Intermediates
    Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 5/8" × 7/8" (15.9 mm x 22.22 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
    Brand
    Biowelder®
    Connection Method
    Automated Connection, Tube Welding
  • Biowelder® TC Disposable Blades (pack size: 50)
    Piece
    1
    Item no.
    16389-012
    Process Step
    Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Buffer Preparation, Media Preparation
    Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 5/8" × 7/8" (15.9 mm x 22.22 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
    Brand
    Biowelder®
    Connection Method
    Automated Connection, Tube Welding

    $998.00

  • Biowelder® TC Tube Holder (pack size: 1)
  • Biowelder® TC Accessories (refer to Specifications tab for pack size)