Narrow your results
Most used filters
Filter by product attributes
Aseptic Disconnections (17)
You searched for "18-5046"
Added to Shopping Cart
-
Article numberPower Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"PriceArticle numberPower Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"
-
Article numberTube Length18" (457.2 mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)PriceArticle numberTube Length18" (457.2 mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)Article numberTube Length18" (457.2 mm)Tube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)TubingTPE (Tuflux® TPE)Article numberTube Length18" (457.2 mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingTPE (C-Flex®)