This page does not exist in your selected language. Your preference was saved and you will be notified once a page can be viewed in your language.
This page is also available in your prefered language. Switch to self version.
Product Category
Brand
Application Area
Adapter
Additional Product Specifications
Additional Required Components
Animal Components
Application
Capacity of the Sampling Containers
Collecting Vessel
Connectors for Tube
Container Type
CSA Compliant
Culture Media
Delivery Condition
Depth
Design
Device/Instrument Compatibility
Diameter
Dimensions
Dimensions WxDxH
Dust / Water Protection According to IEC 529
Electrical / Battery item
Filter Diameter
Filter Material
Filter Paper/Membrane Color
Filtration Area
Fittings
Fixed Membrane
Flow Rate
Funnel Material
Funnel Volume
High Flow
Hydrophobic Edge
Industry
Inlet
Input Wattage
Installation Option
Laboratory Working Area
Length
Line Frequency
Line Voltage
Lot Certificates
Market
Material Filter Support
Material o-ring | seal
Materials of Construction
Maximum Operating Pressure
Maximum Vacuum
Maximum Viscosity
Media Format
Membrane Color | Grid Color
Membrane Material
Membrane Thickness
Operating Current
Operating Pressure
Operation
Outlet
Pack Size
Package Type
Packaging
Pore Size
Pore Size Air Filter
Portability
Power Requirements
Pump Flow
Reference Standards
Regulatory Requirements
Sample Type
Sample Volume
Sampling Option
Species
Sterilization Method
Sterilization Procedures
Suitable Membrane Filter Diameter
Target Microorganism
Total Weight
Type
Type of Pump
Usage
Volume
With Filter Holder