Choose your product

  • Shop
  • OEM & Diagnostic Membranes

Narrow your results

Most used filters

Filter by product attributes

OEM & Diagnostic Membranes (7)

Explosion Protected Weigh Cell,   WZA6202-NX
Item no.
WZA6202-NX
Maximum Weighing Capacity
6,200 g
Repeatability
≤± 0.01 g
Scale Interval
1 mg
High Resolution OEM Weigh Cell, WZA245-NC
Item no.
WZA245-NC
Maximum Weighing Capacity
240 g
Repeatability
≤± 10 µg
Scale Interval
10 µg
Profi Line OEM Weigh Cell,  WZA224-N
Item no.
WZA224-N
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Basic OEM - Weigh Cell with Internal Calibration, WZA224-LC
Item no.
WZA224-LC
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Profi Line OEM Weigh Cell, WZA224-ND
Item no.
WZA224-ND
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Profi Line OEM Weigh Cell,  WZA224-NC
Item no.
WZA224-NC
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Basic OEM - Weigh Cell,  WZA224-L
Item no.
WZA224-L
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg