Choose your product

  • Shop
  • OEM & Diagnostic Membranes

Narrow your results

Most used filters

Filter by product attributes

OEM & Diagnostic Membranes (12)

Basic OEM - Weigh Cell with Internal Calibration, WZA224-LC
Item no.
WZA224-LC
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Profi Line OEM Weigh Cell, WZA224-ND
Item no.
WZA224-ND
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
High Resolution - OEM Weigh Cell,  WZA614-NC
Item no.
WZA614-NC
Scale Interval
0.1 mg
Maximum Weighing Capacity
610 g
Preload
0 - 90 g
Repeatability
≤± 0.1 mg
Basic OEM - Weigh Cell,  WZA224-L
Item no.
WZA224-L
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Profi Line OEM Weigh Cell,  WZA224-N
Item no.
WZA224-N
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Basic OEM - Weigh Cell,   WZA54-L
Item no.
WZA54-L
Scale Interval
0.1 mg
Maximum Weighing Capacity
50 g
Preload
5 g
Repeatability
≤± 0.2 mg
Profi Line OEM Weigh Cell,  WZA224-NC
Item no.
WZA224-NC
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Analytical OEM weigh cells  WZB254-L
Item no.
WZB254-L
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 10 g
Analytical OEM weigh cells  WZB254-N
Item no.
WZB254-N
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Analytical OEM weigh cells WZB254-NC
Item no.
WZB254-NC
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 50 g

$6,120.00

Analytical OEM weigh cells WZB254-LC
Item no.
WZB254-LC
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 10 g

$3,940.00

Analytical OEM weigh cells WZB254-ND
Item no.
WZB254-ND
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 50 g

$6,050.00