Choose your product
Most used filters
Filter by product attributes
Tubing Sets & Assemblies (150)
You searched for "IncuCyte S3"
Added to Shopping Cart
-
Item no.Connector Inlet3/4" Tri-clampTubingSilicone (Tuflux® SIL)Tube Length5000 mmPrice
-
Item no.Connector(s)3/4" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length3000 mmPriceItem no.Connector(s)3/4" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length3000 mmItem no.Connector(s)3/4" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length1500 mmItem no.Connector(s)3/4" Tri-clampTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length5000 mm
-
Item no.Connector(s)3/4" Tri-clampTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length3000 mmPriceItem no.Connector(s)3/4" Tri-clampTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length3000 mmItem no.Connector(s)3/4" Tri-clampTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length5000 mmItem no.Connector(s)3/4" Tri-clampTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length1500 mm
-
Item no.Connector Inlet3/8" MPC FemaleTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)TubingTPE (C-Flex®)PriceItem no.Connector Inlet3/8" MPC FemaleTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)TubingTPE (C-Flex®)Item no.Connector Inlet3/8" MPC FemaleTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)TubingSilicone (Tuflux® SIL)Item no.Connector Inlet3/8" MPC MaleTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)TubingTPE (C-Flex®)
-
Item no.Connector(s)3/8" MPCTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length1500 mmPriceItem no.Connector(s)3/8" MPCTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length1500 mmItem no.Connector(s)3/8" MPCTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length5000 mmItem no.Connector(s)3/8" MPCTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length3000 mm
-
Item no.Connector(s)3/8" Opta® SFTTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length3000 mmPriceItem no.Connector(s)3/8" Opta® SFTTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length3000 mmItem no.Connector(s)3/8" Opta® SFTTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length1500 mmItem no.Connector(s)3/4" Tri-clampTube Size (ID – OD)1/2" × 7/8" (12.7 mm × 19.1 mm)Tube Length3000 mm
-
Item no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mmPriceItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length1500 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mm
-
Couldn’t find the product you need?