Choose your product

Most used filters

Tubing Sets & Assemblies (2)

  • Transfer Set - 3/16" - 5/16" - 750 mm - Quick coupler Female 1/4" - PC inlet - Luer Male 3/16"  - PP outlet - 40 pcs
    Item no.
    FFT103100
    Tube Length
    0,75 m (29.5")
    Connector Inlet
    Quick coupler female 1/4" - PC
    Connector Outlet
    Luer male 3/16" - PP
    Tube Size (ID – OD)
    3/16″ × 5/16″ (4.8 mm x 8.0 mm)
  • Transfer Set - 3/8" - 5/8" - 5000 mm - 3/8" Opta® SFT Female - 3/8" Opta® SFT Male - 10 pcs
    Item no.
    FBT129809
    Tube Length
    50 m (197")
    Connector Inlet
    3/8" Opta® SFT female
    Connector Outlet
    3/8" Opta® SFT male
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)