Resolute® ManuPak Variable 450 mm ID, 10 µm Polyethylene
Resolute® ManuPak column with 450 mm internal diameter is configured with 10 µm Polyethylene sinter.
- Economic solution with proven pack-in-place technology
- Provides configurable options to fulfill individual process requirements
- Designed to minimize packing events and buffer usage
- Item No.:
- M-V0451040AP20
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Resolute® ManuPak Columns
Resolute® ManuPak columns provide a cost-effective solution for packed bed column purification with proven flow path design and configurable options to fulfill the common needs of clinical and commercial-scale manufacturing.
- Process-packed columns for downstream purification
- High-resolution flow path provides optimum efficiency, capacity, and peak symmetry
- Manually operated nozzle valves
- Direct scalability to the Resolute® AutoPak column product line
Applications
-
Application
-
Purification
-
Vaccine
-
Blood and Plasma
-
Protein Based Therapeutics
- mAb Purification
-
Purification
-
Application Area
-
Clinical manufacturing
- Commercial manufacturing
-
Clinical manufacturing
Compliance Information
-
GMP ComplianceYes
-
Regulatory RequirementsFDA/USP
Components
-
Bed Support TypePolyethylene (PE)
Dimensions
-
Bed Height100 – 400 mm
-
Column Diameter450 mm
-
Dimensions871 × 871 mm (Length × Width)
General Specifications
-
Temperature Range2 - 30 °C
Operating Conditions
-
Maximum Operating Pressure4.2 bar
Physicochemical Information
-
Pore Size20 µm
Product Information
-
BrandResolute®
Volume
-
Volume15.9 – 63.6 L