CIM® Monolithic Well Plates
CIM® Monolithic Well Plates ensure robust and reliable results for screening multiple chromatographic conditions simultaneously or high-throughput purification of large biomolecules such as viruses, nucleic acids, exosomes, bacteriophages, etc.
Available in:
- 24-well or 96-well plate design
- Varied monolith volumes
- Wide range of CIM® chemistries
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (38)
-
-
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
-
1 mL
-
2 µm
-
24
-
-
-
QA (strong anion exchanger, quaternary amine)
-
0.2 mL
-
2 µm
-
96
-
-
-
-
QA (strong anion exchanger, quaternary amine)
-
1 mL
-
2 µm
-
24
-
-
-
DEAE (weak anion exchanger, diethylamino)
-
0.2 mL
-
1.3 µm
-
96
-
-
-
DEAE (weak anion exchanger, diethylamino)
-
0.2 mL
-
6 µm
-
96
-
-
-
-
SDVB (reverse phase, poly(styrene-co-divinylbenzene))
-
1 mL
-
2 µm
-
24
-
-
-
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
-
1 mL
-
2 µm
-
24
-
-
-
DEAE (weak anion exchanger, diethylamino)
-
0.2 mL
-
2 µm
-
96
-
-
-
SO3 (strong cation exchanger, sulfonate)
-
0.2 mL
-
2 µm
-
96
-
-
-
Multimodal (anion exchange-hydrogen bonding)
-
1 mL
-
2 µm
-
24
-
-
-
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
-
0.2 mL
-
2 µm
-
96
-
-
-
DEAE (weak anion exchanger, diethylamino)
-
1 mL
-
2 µm
-
24
-
-
-
SO3 (strong cation exchanger, sulfonate)
-
1 mL
-
2 µm
-
24
-
We combined our unique CIM® monolith technology with a standard multi-well plate design. Whether your goal is to screen multiple chromatographic conditions at once or high throughput purification of your target molecule, our CIM® plates offer an answer in either a 24-well or 96-well plate design. A wide range of monolith volumes and available CIM® chemistries allow for the best fit for your large biomolecule such as viruses, nucleic acids, exosomes, bacteriophages, etc.
Each well in our monolithic plates is prefilled with a defined amount of monolith to enable uniform high flow rates across the plate. The properties of the monoliths in the wells are comparable to our preparative chromatographic monolithic columns. This makes plates an ideal tool for screening different parts of your chromatographic process.
CIM® plates can be disposable or multi-use and are made from medical grade polypropylene (PP), a material that prevents target molecules from binding to the plastic. They are manufactured according to ANSI standards and are automation compatible. Nevertheless, they can also be operated manually with a vacuum, centrifuge, or positive pressure.
Benefits
- Simplicity of operation: No shaking and incubation required.
- Easy transfer of the results to a larger scale: Monoliths in well-plates have the same properties as larger preparative monoliths (CIMmultus®), allowing simultaneous screening of multiple conditions and easy scale-up.
- Time & money savings: Increased productivity by quick processing time and reduced sample consumption.
- Monolith technology benefits: Up to 10-times greater capacities compared to other resin-based columns for large biomolecules due to high surface availability of binding sites. Low shears allow 3-times higher yields for particles and large biomolecules compared to other purification resins.
Application Notes
Poster
Applications
-
Application
-
Gene therapy
- Screening
-
Gene therapy
Materials of Construction
-
Materials of Construction
-
Polypropylene plate housing
-
Polyethylene plate frit
- Monolith support matrix: Poly(glycidyl methacrylate -co- ethylene dimethacrylate)
-
Polypropylene plate housing
Product Information
-
BrandCIM®
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.
Without the need for column packing, CIMmultus® columns are ready for use out of the box.
Available in:
- Varied monolith volumes
- Wide range of CIM® chemistries
- Differing channel sizes