CIMmultus® C4 HLD 4 mL Monolithic Column (2 μm)
CIMmultus® C4 HLD employs a high density of butyl ligands to achieve strong surface hydrophobicity. Relying on hydrophobic interaction chromatography (HIC), this column is a must for nucleic acid separations, providing an excellent solution for the purification of pDNA and RNA.
- Item No.:
- 414.8136-2
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your CIMmultus®
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns. They are available in a variety of volume ranges – from 1mL for screening and method development purposes to 8000mL for industrial manufacturing.
CIMmultus® C4 HLD employs a high density of butyl ligands to achieve strong surface hydrophobicity. Relying on hydrophobic interaction chromatography (HIC), this column is a must for nucleic acid separations, providing an excellent solution for the purification of pDNA and RNA.
C4 (butyl) high ligand density (HLD) features:
- Strongly hydrophobic, uncharged
- Working range, pH 2–10
- Highly effective for removing proteins from nucleic acids (pDNA, RNA)
Your benefits:
- Very fast processes by convective mass transport
- Resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP ComplianceNo
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Column Tube Length28 mm
-
Inner Diameter6.5 mm
-
Outer Diameter15 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0,4–50 mL/min | 2.4–335 cm/h | 0.1–12.5 CV/min
Materials of Construction
-
Materials of ConstructionPoly(butyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure2.0 MPa | 20 bar | 290 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 3–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume4 mL
-
LigandC4 HLD (hydrophobic, butyl – high ligand density)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed