CIMmultus®
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.
Without the need for column packing, CIMmultus® columns are ready for use out of the box.
Available in:
- Varied monolith volumes
- Wide range of CIM® chemistries
- Differing channel sizes
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (258)
-
-
800 mL
-
Integrated application solution
-
-
-
QA (strong anion exchanger, quaternary amine)
-
800 mL
-
2 µm
-
No
-
-
-
QA (strong anion exchanger, quaternary amine)
-
80 mL
-
2 µm
-
No
-
-
-
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
-
40 mL
-
2 µm
-
Individually Packed
-
-
-
-
2 µm
-
Integrated application solution
-
80 mL
-
-
-
QA (strong anion exchanger, quaternary amine)
-
4000 mL
-
2 µm
-
Individually Packed
-
-
-
2 µm
-
Integrated application solution
-
400 mL
-
-
-
QA (strong anion exchanger, quaternary amine)
-
4 mL
-
2 µm
-
No
-
-
-
SO3 (strong cation exchanger, sulfonate)
-
40 mL
-
2 µm
-
No
-
-
-
SO3 (strong cation exchanger, sulfonate)
-
400 mL
-
2 µm
-
Individually Packed
-
-
-
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
-
8 mL
-
2 µm
-
No
-
-
-
DEAE (weak anion exchanger, diethylamino)
-
80 mL
-
6 µm
-
Individually Packed
-
-
-
-
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
-
800 mL
-
2 µm
-
No
-
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single-piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
Features
- Available with a wide range of chemistries
- Various channel size options
- Scalable from 1 mL to 40 L
- Single batch use or multiuse
- cGMP compliant
Benefits
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Product Information
-
BrandCIMmultus®