Resolute® BioSMB PD
Multi-column chromatography solution for biopharmaceutical purification applications in the process development laboratory.
- Easy integration from existing batch processes
- Up to 80% savings on resin costs
- Harmonized GMP-ready software across the entire Resolute® BioSMB platform
- Item No.:
- BIOSMB-PD-LD100B
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Resolute® BioSMB Platform
The Resolute® BioSMB PD provides an open platform for downstream processing that enables the use of any separation technology, including packed-bed chromatography, membrane chromatography, monoliths and expanded bed adsorption (EBA) chromatography. The system is designed to convert an existing batch process into a continuous chromatography step without impacting the purification performance or product quality.Standard use cases for the Resolute® BioSMB PD include bind/elute chromatography (Protein A, affinity, ion exchange, mixed mode, hydrophobic interaction) and flow-through such as size exclusion or ion exchange polishing. The patented valve design makes the application of single-use multi-column chromatography viable by organizing all system valves into a single cassette.
Applications
-
Application
-
mAB Production
-
Antibody Purification
-
Polishing
-
Capture
-
Affinity
- Large Molecules
-
mAB Production
-
Application Area
-
Process development
- Clinical manufacturing
-
Process development
Dimensions
-
Dimensions WxDxH155×81×61 cm
General Specifications
-
Temperature Range4 – 40 °C
Operating Conditions
-
Maximum Operating Pressure10 barg (145 psig)
Power Requirements
-
Line Voltage100–240 VAC, 50–60Hz
-
Power Requirements380 W
Product Information
-
BrandResolute®
Volume
-
Volume1-100 mL/min