RUO Recombinant Human NT-3 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human NT-3 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human NT-3 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $432.00
- Item No.:
- CYK-0025-0020
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your RUO Growth Factors & Cytokines
Recombinant human neurotrophin 3 protein is a growth factor which is used in the survival and differentiation of glial cells (oligodendrocytes) and nerve cells (peripheral neurons and sensory neurons. It also has a role in the development of the cardiovascular system and endothelial survival.
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
-
Organoids
- Neuronal Cells
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP20783
-
Reconstitution10mM HCl
-
Species Reactivity
-
Human
-
Mouse
-
Rat
- Porcine
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)27.3 (dimer) 13.7 (monomer)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.