Sartopure® IND Cartridge 3 µm 20"
Sartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps.
- Price (USD):
- $3,790.00
- Item No.:
- 5502502P2------G
- Pieces
- 25
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartopure® IND
Product Information
Sartopure® IND cartridges are developed for a wide range of industrial prefiltration. The all polypropylene construct contains multiple layers of pleated polypropylene fleece material making the Sartopure® IND cartridges an effective prefilter for particle removal and the protection of process equipment. The brought range of retention rates allows the usage throughout all process steps.
Applications
- Prefiltration of beverages
- Water filtration
- Industrial applications
Chemical Compatibility and Process Economy
The all polypropylene construct is resistant to pH values from 1 to 14 and a variety of chemical cleaning agents. Sartopure® IND cartridges ensure a selective particle retention guaranteeing an optimal filtration result and protection of process equipment. This range of cartridges packaged by 25 units reduces the overall cost for filtration and process profitability.
Performance
Sartopure® IND filter cartridges combine a high dirt holding capacity, protective abilities and extremely high flow rates. Sartopure® IND cartridges are easy to clean for an efficient regeneration if necessary.
Documentation
Sartopure® IND cartridges are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. All the raw materials used to produce the Sartopure® IND cartridge comply with the European Union Regulation (EC) No. 1935/2004 as well as the Regulation (EU) No. 10/2011 concerning plastic materials and articles intended to come into contact with foodstuffs.
These guidelines for plastics allow the use in food and beverage applications.
All materials used meet the requirements of the FDA.
Accessories Information
-
Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Applications
-
ApplicationClarification
-
Application Area
-
Prefiltration of beverages
-
Water filtration
- Industrial applications
-
Prefiltration of beverages
-
IndustryPharma / Biotech / F&B
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Size20"(1.2 m² / 12.9 ft²)
-
Filtration Area1.2 m² | 12.9 ft²
-
Length500 mm
-
Outer Diameter70 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure2 bar | 29 psi at 20°C
Materials of Construction
-
Depth Filter MaterialMultiplePolypropylene layers
-
Filter MaterialMultiple polypropylene (PP) layers
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialMultiple polypropylene (PP) layers
-
Structural CompoundsPolypropylene (PP)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate3 µm
Product Information
-
BrandSartopure® IND
-
Filter TypeMembrane Filters
-
Pack Size25
-
TypePrefilter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodHot Water & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles
- In-line Hot Water Sterilization: 85–95°C, 30 minutes, ΔP max 0.5 bar | 7 psi
-
In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles