Sartopure® GF Plus Jumbo Star 0.65 µm 10"
Jumbo Star Sartopure® GF Plus cartridges are optimized for the filtration of water and other beverages. Due to their high adsorptive power by glass fiber fleeces, they are an excellent solution for removal of particles and colloids from beverages.
- Price (USD):
- $1,690.00
- Item No.:
- 5554005J1
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartopure® GF Plus
Product Information
Jumbo Star Sartopure® GF Plus cartridges are optimized for the filtration of water and other beverages. Jumbo Star Sartopure® GF Plus cartridges combine multiple layers of progressively finer glass fibre fleeces. Due to their high adsorptive power by glass fiber fleeces, they are an excellent solution for removal of particles and colloids from beverages.
Application
Typical applications for Jumbo Star Sartopure® GF Plus are:
- Prefiltration upstream of the final membrane filtration
- before filling Clarification step
Security
The Jumbo Star Sartopure® GF Plus filter elements ensure the selective and defined particle and colloid retention.
Performance
Jumbo Star Sartopure® GF Plus filter cartridges combine high dirt loading capacities with long service life and extremely high flow rates.
Flexibility
The modular concept allows the ideal adaptation to the customer requirements. Jumbo Star Sartopure® GF Plus filter cartridges are available in different heights.
Documentation
Jumbo Star Sartopure® GF filter cartridges are designed, developed and manufactured in accordance with a ISO 9001 Quality Management System. All materials used for the construction meet FDA requirements for use in food and beverage applications.
Accessories Information
-
Adapter40 (Double bayonet)
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Size10"(5 m² / 53.8 ft²)
-
Filtration Area5 m² | 53.8 ft²
-
Outer Diameter275 mm
General Specifications
-
Capsule/Cartridge FormatJumbo Cartridge
-
Maximum Allowable Back Pressure1.5 bar | 22 psi at 20°C
Materials of Construction
-
Filter MaterialMultiple glass fibre layers
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialGlass Fiber (GF)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 80 °C: 1 bar
Physicochemical Information
-
Retention Rate0.65 µm
Product Information
-
BrandSartopure® GF Plus
-
Pack Size1
Sterility/Purity
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
Autoclaving: at 134°C, 30 min, 2 bar
- In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
-
Autoclaving: at 134°C, 30 min, 2 bar
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.