Ambr® 15 Cell Culture Microbioreactor Vessels - Sparge - Standard Temperature

Ambr® 15 Cell Culture Microbioreactor vessel are advanced, single-use consumables in which the culture takes place. These microbioreactors offer quick turnaround and easy setup, ideal for process development and optimization in R&D environments.

Sparge
Temperature Range
Item No.: 
001-7B01
Pieces
24
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 15 Cell Culture Microbioreactor Vessels - Sparge - Standard Temperature
Ambr® 15 Cell Culture Microbioreactor Vessels - Sparge - Standard Temperature

Ambr® 15 Cell Culture Microbioreactor vessel are advanced, single-use consumables in which the culture takes place. These microbioreactors offer quick turnaround and easy setup, ideal for process development and optimization in R&D environments.

Item No.:
001-7B01
Number of pieces
24

Overview

Specifications

Ambr® 15 Cell Culture Microbioreactors are essential for the operation of the Ambr® 15 automated bioreactor system, offering a robust platform for applications including clone selection, media and feed optimization and can support process intensification and advanced cell therapies.

Crafted from high-quality materials, the Ambr® bioreactor vessel ensures aseptic operation. These single-use Ambr® vessels are perfect for low volume bioreactor applications, with a working volume of 10 - 15 mL, making them ideal for R&D bioreactor environments.

Designed for ease of use, these mini reactors facilitate a quick turnaround in bioreactor setups. The easy setup bioreactor design allows for fast transitions between experiments, optimizing your workflow and reducing downtime.

The Ambr® 15 vessel is specifically engineered for cell culture applications, supporting precise control and monitoring of cell culture conditions which ensures optimal performance and enhances the reliability of your research outcomes.

These microbioreactors are vital for process optimization studies, allowing for fine-tuning of culture conditions to achieve desired results.

Applications

  • Application
    Cell Culture
  • Application Area
    • Process optimization
    • Process characterization

General Specifications

  • Impeller Speed
    150 – 2500 rpm
  • Sparge
    Yes
  • Temperature Range
    Standard (33°C - 40°C)

Product Information

  • Brand
    Ambr® 15
  • Impeller Type
    Pitched blade
  • Pack Size
    24

Volume

  • Volume
    15 mL
  • Working Volume
    10 - 15 mL