Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Multi-Parallel Bioreactors
- Ambr® 15 Cell Culture System
Ambr® 15 Cell Culture System - 24-Vessel - Standard
The Ambr® 15 Cell Culture System is an automated, high throughput microbioreactor for cell culture. It features single-use Ambr® microbioreactor vessels, enabling fast turnaround and easy setup for process development and optimization in R&D environments.
- Item No.:
- 001-8B20-P
- Piece
- 1
The Ambr® 15 Cell Culture System is an automated, high throughput microbioreactor for cell culture. It features single-use Ambr® microbioreactor vessels, enabling fast turnaround and easy setup for process development and optimization in R&D environments.
Overview
Specifications
Choose your Ambr® 15 Cell Culture
The Ambr® 15 Cell Culture System revolutionizes cell culture processes with its automated, high throughput capabilities. Designed for research and development, this system is perfect for applications like clone selection, media and feed optimization and has additional features for process intensification and advanced cell therapies.
This automated bioreactor manages 24 or 48 cultures simultaneously, with working volumes of 10-15 mL, making it ideal for rapid process development. The single-use Ambr® bioreactor vessels enable contamination-free operations, constructed from durable polycarbonate and polyethylene materials.
Precision monitoring and control are at the heart of the system, featuring pH and DO monitoring with fluorescence-based technology. Agitation speeds range from 150 to 2500 rpm, providing optimal culture conditions. The system's quick turnaround and easy setup are enhanced by user-friendly software and configurable deck layouts.
Efficient liquid handling is achieved with pipette-based systems and Rapid Vessel Drain technology for effective culture management.
Compact and space-saving, the system's dimensions are optimized for lab spaces, with additional clearance for easy access. Technical specifications include standard culture temperatures of 33-40°C, with cooled options available, and pH set point ranges of 6.5 – 7.5.
The Ambr® 15 Cell Culture System is the ultimate solution for researchers seeking a reliable, efficient, and versatile bioreactor for cell culture. Enhance your lab's capabilities with this state-of-the-art system designed for modern scientific challenges.
Applications
-
ApplicationCell Culture
-
Application Area
-
Process optimization
- Process characterization
-
Process optimization
-
Process StepClone Screening
Dimensions
-
Dimensions1000 × 880 × 1040 mm
Features
-
Number of Bioreactor Vessels24
General Specifications
-
Impeller Speed150 – 2500 rpm
-
Temperature RangeStandard (33°C - 40°C)
-
pH Range6.0 - 8.0
Product Information
-
BrandAmbr® 15
-
Impeller TypePitched blade
-
Pack Size1
Volume
-
Working Volume10 - 15 mL