Ambr® 15 Cell Culture Pipette Tip Bin - Large

The Ambr® 15 Pipette Tip Bin efficiently manages waste by collecting discarded pipette tips, enhancing workflow organization in Ambr® bioreactor l systems.

Dimensions
Article number: 
001-8B41
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 15 Cell Culture Pipette Tip Bin - Large
Ambr® 15 Cell Culture Pipette Tip Bin - Large

The Ambr® 15 Pipette Tip Bin efficiently manages waste by collecting discarded pipette tips, enhancing workflow organization in Ambr® bioreactor l systems.

Item No.:
001-8B41
Number of pieces
1

Overview

Specifications

The Ambr® 15 Pipette Tip Bin is made from durable polypropylene. Available in small and large sizes, they feature a magnetic coupling for easy connection and disconnection from the system workstation. This design allows for interchangeable use, ensuring flexibility and efficiency in managing discarded pipette tips.

These bins are specifically tailored for the Ambr® 15 Cell Culture Generation 2 systems, providing a convenient solution for maintaining a tidy and organized laboratory environment.

Applications

  • Application
    Cell Culture
  • Application Area
    • Process optimization
    • Process characterization

Dimensions

  • Dimensions
    30 × 30 × 15 mm

Product Information

  • Brand
    Ambr® 15
  • Pack Size
    1