- Shop
- Buffers & WFI
- Hanks' Balanced Salt Solution X10, 500ml
Hanks' Balanced Salt Solution X10, 500ml
Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells.
Modified as follows
With Calcium
With Magnesium
With Glucose
With Phenol Red
Without Sodium Bicarbonate
- Article number:
- 02-015-5A
Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells.
Modified as follows
With Calcium
With Magnesium
With Glucose
With Phenol Red
Without Sodium Bicarbonate
Overview
Specifications
Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells. Formulations of HBSS with calcium and magnesium are generally used as transport media or for reagent preparation. Sartorius offers a wide range of HBSS formulations.
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
ConcentrationX10
-
Formulation
-
With Calcium
-
With Magnesium
-
With Glucose
-
With Phenol Red
- Without Sodium Bicarbonate
-
With Calcium
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage ConditionsAmbient Temperature
Volume
-
Volume500 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.