0.45 µm Nitrocellulose Blotting Membrane

Sartorius 0.45 µm nitrocellulose membrane combines the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling.

Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.

Price (USD)
$420.00
Item No.: 
11306------41BL
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
0.45 µm Nitrocellulose Blotting Membrane
0.45 µm Nitrocellulose Blotting Membrane

Sartorius 0.45 µm nitrocellulose membrane combines the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling.

Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.

Price (USD):
$420.00
Item No.:
11306------41BL
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Features & Benefits

  • High membrane surface area for high binding capacity & no sample loss
  • Exceptionally low background allowing longer exposure time & better results
  • High membrane stability for easy handling

Applications

  • Application
    Blotting

Dimensions

  • Dimensions
    300 mm × 3 m
  • Filter Diameter
    N/A
  • Membrane Thickness
    130 µm

General Specifications

  • Filter Format
    Reels
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    70 mL/min/cm²/bar (Water)
  • Grade
    11306
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)
  • Membrane Material
    Cellulose Nitrate (CN)

Physicochemical Information

  • Bubble Point
    2.4 bar
  • Burst Pressure
    0.2 bar
  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Blotting Membranes
  • Pack Size
    1
  • Packaging
    Non-sterile, bulk packed

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.