Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Freezing & Storage Media
- Freezing & Storage Media
- NutriFreez® D10 Cryopreservation Medium
NutriFreez® D10 Cryopreservation Medium
A chemically defined, animal component-free, protein-free cryopreservation solution.
Volume
- Price (USD):
- $444.00
- Item No.:
- 05-713-1A
- Availability:
- pcs
- Piece
- 1
NutriFreez® D10 Cryopreservation Medium
A chemically defined, animal component-free, protein-free cryopreservation solution.
Price (USD):
$444.00
Overview
Specifications
Choose your Biopreservation Solutions
<paragraph>NutriFreez® D10 Cryopreservation Medium is a ready-to-use, animal component-free, serum-free, and protein-free cell freezing solution optimized for multiple cell lines. When culturing cells in a serum-free environment, it is essential to also maintain serum-free conditions during cryopreservation.</paragraph><paragraph>NutriFreez® D10 Cryopreservation Medium has been demonstrated to result in high rates of cell viability, proliferation, adherence (in relevant lines), and bioactivity/ expression following freezing and thawing. Superior results were obtained both in comparison with serum-containing freezing media as well as competing serum-free products, making this an ideal product for both serum-containing and serum-free applications.</paragraph><paragraph>NutriFreez® D10 Cryopreservation Medium has been extensively tested on multiple cell types, including:</paragraph><bulletlist><bullet>Human Mesenchymal Stem Cells (hMSC), from various sources (e.g. bone marrow (BM-MSC), adipose tissue (AT-MSC), umbilical cord tissue (UC-MSC) derived and dental pulp tissue (hMSC-DP)</bullet><bullet>Human Embryonic Stem Cells (hESC), Induced Pluripotent Stem Cells (iPSC)</bullet><bullet>Human Peripheral Blood Mononuclear Cells (PBMC's)</bullet><bullet>Human Endothelial Cells (EC)</bullet><bullet>T cells, including Chimeric Antigen Receptors (CART) cells and Tumor-Infiltrating Lymphocytes (TIL's)</bullet><bullet>Neuron Cells</bullet><bullet>Hybridomas</bullet><bullet>CHO cells</bullet><bullet>Vero Cells</bullet><bullet>Multiple mammalian cell lines: MRC-5, HEK-293, HepG2, HeLaBSC-1, BGM3T3, MA-10BHK-21 as well as other extremely sensitive cell types</bullet></bulletlist><heading4>NutriFreez® D10 Cryopreservation Medium Features</heading4><bulletlist><bullet>Cryoprotective formulation designed to minimize dehydration effects</bullet><bullet>Effective maintenance of cell viability, adhesion, and bioactivity</bullet><bullet>Ready-to-use solution, simple protocol</bullet><bullet>Suitable for use in cell banks and biopharmaceutical applications</bullet><bullet>Animal component-free, serum-free, protein-free solution</bullet><bullet>Manufactured in accordance with applicable cGMP guidelines</bullet><bullet>Drug Master File available</bullet></bulletlist><paragraph>Results of a cryopreservation comparison performed at the Research and Development Center for Cell Therapy (Japan) on human pluripotent stem cells (hESC and hiPSC) show that NutriFreez® D10 Cryopreservation Medium* presents best recovery rate for hPSCs after thawing (<a href="https://www.ncbi.nlm.nih.gov/pmc/articles/PMC4396159/" target="_blank">Nishishita et al. Am J Stem Cells. 2015)</a>.<linebreak/><linebreak/> Furthermore, an evaluation of different cryopreservation agents for mesenchymal stem cells (MSC) performed at Ottawa Hospital Research Institute (Canda) shows that MSC cryopreserved in NutriFreez® D10 Cryopreservation Medium exhibit the best post-thaw viability (<a href="{{media url="wysiwyg/documents/Posters/ISCT-2018_poster_cryopreservant_comparison_study_Shirley_Mei_OHRI_1_.pdf"}}" target="blank">Salkhordeh et. al. Cytotherapy, May 2018</a>).</paragraph><paragraph>* NutriFreez® brand replaces the brand CryoStem™</paragraph>
Brochure
Datasheet
Publication
User Manual
Applications
-
Application AreaCryopreservation
Compliance Information
-
Animal ComponentsNo
-
Animal Origin (AO) / Non-Animal Origin (NAO)Non-Animal Origin (NAO)
-
GMP ComplianceYes
-
OriginAnimal-Component Free
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Concentration10% DMSO
-
FormulationMedia-based
-
Protein FreeYes
Product Information
-
BrandNutriFreez®
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume500 mL