eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.
- Shop
- Freezing & Storage Media
- Freezing & Storage Media
- NutriFreez® D10 Cryopreservation Medium without Phenol Red
NutriFreez® D10 Cryopreservation Medium without Phenol Red
A chemically defined, animal component-free, protein-free, phenol red-free cryopreservation solution.
- Price (USD)
- $214.00
- Item No.:
- 05-714-1B
- Piece
- 1
A chemically defined, animal component-free, protein-free, phenol red-free cryopreservation solution.
Overview
Specifications
Choose your Biopreservation Solutions
NutriFreez® D10 Cryopreservation Medium is a ready-to-use, animal component-free, serum-free, and protein-free cell freezing solution optimized for multiple cell lines. When culturing cells in a serum-free environment, it is essential to also maintain serum-free conditions during cryopreservation.
NutriFreez® D10 Cryopreservation Medium has been demonstrated to result in high rates of cell viability, proliferation, adherence (in relevant lines), and bioactivity/ expression following freezing and thawing. Superior results were obtained both in comparison with serum-containing freezing media as well as competing serum-free products, making this an ideal product for both serum-containing and serum-free applications.
NutriFreez® D10 Cryopreservation Medium has been extensively tested on multiple cell types, including:
- Human Mesenchymal Stem Cells (hMSC), from various sources (e.g. bone marrow (BM-MSC), adipose tissue (AT-MSC), umbilical cord tissue (UC-MSC) derived and dental pulp tissue (hMSC-DP)
- Human Embryonic Stem Cells (hESC), Induced Pluripotent Stem Cells (iPSC)
- Human Peripheral Blood Mononuclear Cells (PBMC's)
- Human Endothelial Cells (EC)
- T cells, including Chimeric Antigen Receptors (CART) cells and Tumor-Infiltrating Lymphocytes (TIL's)
- Neuron Cells
- Hybridomas
- CHO cells
- Vero Cells
- Multiple mammalian cell lines: MRC-5, HEK-293, HepG2, HeLaBSC-1, BGM3T3, MA-10BHK-21 as well as other extremely sensitive cell types
NutriFreez® D10 Cryopreservation Medium Features
- Cryoprotective formulation designed to minimize dehydration effects
- Effective maintenance of cell viability, adhesion, and bioactivity
- Ready-to-use solution, simple protocol
- Suitable for use in cell banks and biopharmaceutical applications
- Animal component-free, serum-free, protein-free solution
- Manufactured in accordance with applicable cGMP guidelines
- Drug Master File available
Applications
-
Application AreaCryopreservation
Compliance Information
-
Animal ComponentsNo
-
Animal Origin (AO) / Non-Animal Origin (NAO)Non-Animal Origin (NAO)
-
GMP ComplianceYes
-
OriginAnimal-Component Free
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Concentration10% DMSO
-
FormulationMedia-based
-
Protein FreeYes
Product Information
-
BrandNutriFreez®
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume100mL