- Shop
- Cell Culture Media
- Stem Cell Media
- Nutri3D hPSC ACF Supp. Mix
Nutri3D hPSC ACF Supp. Mix
Supplement Mix for addition to the Basal Medium to prepare the complete Nutri3D® hiPSC ACF Medium.
- Item No.:
- 05-F3F1012-1B
Supplement Mix for addition to the Basal Medium to prepare the complete Nutri3D® hiPSC ACF Medium.
Overview
Specifications
Choose your Nutri3D hiPSC ACF Supplement Mix
Nutri3D® hiPSC ACF Medium is an animal component-free, cGMP-grade medium engineered for robust pluripotent hiPSC culture, supporting workflows from 2D seed train and small-scale process development to large-scale 3D aggregate suspension culture in bioreactors.←←It supports reproducible hiPSC expansion, homogeneous aggregate expansion and consistently delivers high viable cell yields while maintaining pluripotency and differentiation potential for controlled differenattiation workflows, accelerating the path from research to scalable bioprocessing.←←Key Features:
Defined, animal component-free formulation.
Optimized for culture and expansion of multiple hiPSC lines.←Maintains healthy iPSC aggregates, high pluripotency, and stable karyotypes.
One medium from 2D seed train to 3D scale-up.
Compatible across culture formats and scales.
Manufactured under applicable cGMP guidelines.
Two-components: Nutri3D hiPSC Basal Medium and Nutri3D hiPSC ACF Supplement.←←←←←←
Applications
-
Application Area
-
Cell & gene therapy
- Stem cell biology
-
Cell & gene therapy
-
Cell TypehiPSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginAnimal-Component Free
-
Quality StandardsISO 13485-certified quality management system.
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Product Information
-
Package TypeBottle
Sterility/Purity
-
PuritySterile
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume5mL