NutriStor® Cold Storage Solution
Enables storage and shipping of cells at non-frozen temperatures without compromising their stability
.NutriStor® is an animal component-free (ACF), protein-free solution designed for short-term storage of highly sensitive cells at 2-8ºC during clinical applications and procedures, clinical trials, and cell shipment.
- Item No.:
- 05-F3F3001-1-0.5L
- Availability:
- pcs
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Biopreservation Solutions
NutriStor® Cold Storage Solution is designed for cold temperature (2-8°C) short-term storage of cells, during clinical applications and procedures, clinical trials, and cell shipment.
As opposed to cryopreservation, NutriStor® enables sensitive cell storage without the need for time-consuming freeze-thaw cycles. Compared to cold storage solutions prevalent in the market, NutriStor® performs better storing sensitive cells while maintaining the cells’ characteristics and morphology, and without diminishing the cells’ proliferation and expansion abilities.
NutriStor® Key features:
- Ready-to-use
- Chemically defined, Animal Component-Free, Serum-Free, Protein-Free formulation
- Outperforms predominant market competitor
- Provides maximum safety during cold storage (2–8 °C)
- Ensures high viability and recovery rates after cold storage
- Optimal for a wide range of applications
- Ensures cell safety during shipment
- Reduces post-storage necrosis and apoptosis
- Drug Master File (DMF) available
NutriStor® is clinically relevant for multiple applications (e.g., immunotherapy, CAR-T, tissue regeneration, etc.) and intended for all applications involving PBMCs, hMSCs, and T-cells. The Solution is manufactured in accordance with applicable cGMP and ISO 13408 Guidelines and undergoes robust release testing. Available in custom packaging – bags and bottles.
Applications
-
Application AreaCell cold storage
Compliance Information
-
Animal ComponentsNo
-
Animal Origin (AO) / Non-Animal Origin (NAO)Non-Animal Origin (NAO)
-
OriginAnimal-Component Free
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
FormulationSalt-based
-
Protein FreeYes
Product Information
-
BrandNutriStor®
-
Package TypeBag
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume500 mL