eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.
- Shop
- Growth Factors & Cytokines
- Preclinical & GMP Growth Factors and Cytokines
- CellGenix® rh PDGF-BB
CellGenix® rh PDGF-BB (GMP Grade)
Top Features for Recombinant Human Platelet-Derived Growth:
- Optimal use of generation of MSC's and chondrocytes
- ADCF Level 2
- High purity to ensure the safety of your process
- Available in two different grades (Preclinical and GMP grade)
Preclinical grade:
- Intended for preclinical ex vivo use
- GMP transferable: Seamless transition from preclinical development to commercial manufacturing
GMP grade:
- Intended for clinical ex vivo use
- Endotoxin Level ≤ 50 EU/mg
- Manufactured in accordance with applicable GMP guidelines
- FDA Drug Master File (DMF) available
- Technical and regulatory support available
- Item No.:
- 1009-050
Top Features for Recombinant Human Platelet-Derived Growth:
- Optimal use of generation of MSC's and chondrocytes
- ADCF Level 2
- High purity to ensure the safety of your process
- Available in two different grades (Preclinical and GMP grade)
Preclinical grade:
- Intended for preclinical ex vivo use
- GMP transferable: Seamless transition from preclinical development to commercial manufacturing
GMP grade:
- Intended for clinical ex vivo use
- Endotoxin Level ≤ 50 EU/mg
- Manufactured in accordance with applicable GMP guidelines
- FDA Drug Master File (DMF) available
- Technical and regulatory support available
Overview
Specifications
Choose your CellGenix® Growth Factors and Cytokines
CellGenix® Recombinant Human Platelet-Derived Growth Factor-BB (PDGF-BB) is an animal-derived component-free product. It is produced in a dedicated animal-free GMP facility. PDGF-BB is used in the cell and gene therapy space for the expansion of bone marrow and adipose tissue derived mesenchymal stem cells (MSCs) and chondroctyes.
GMP grade: CellGenix® Recombinant Human PDGF-BB is produced following all applicable GMP guidelines and allows for the safe use in accordance with USP Chapter <1043>, Ph. Eur. General Chapter 5.2.12 and ISO 20399:2022.
CellGenix® GMP cytokines are provided with documented evidence of purity, potency, consistency and stability. In combination with our expert regulatory and technical support this will help simplify your raw material qualification and validation efforts.
Expiry: ≥ 6 months from date of shipping.
Preclinical grade: Designed to meet the demands of translational research, CellGenix® Preclinical cytokines are ideal to bridge the gap between the lower quality of research grade and the higher costs of GMP grade materials.
Expiry: 3 years from date of shipping
For the exact expiry date and the batch specific activity, please refer to the Certificate of Analysis on the My Sartorius Portal.
Safety Data Sheets (SDSs) are available on the My Sartorius Portal.
Applications
-
Application Area
-
Cell & gene therapy
- Neuroscience
-
Cell & gene therapy
-
Cell Type
-
MSC
-
Chondrocytes
- Neuronal Cells
-
MSC
-
Intended UseFor further manufacturing use
Biological Information
-
Activity1 – 4 x 106 IU/mg
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginAnimal-Component Free
-
Quality GradeGMP
Features
-
Carrier-Protein FreeYes
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing 1.5 mM potassium phosphate, 8.1 mM sodium phosphate, 2.7 mM potassium chloride and 137 mM sodium chloride, pH 7.5
Product Information
-
BrandCellGenix®
-
Package TypeVial
-
Size50 µg
Sterility/Purity
-
Delivery ConditionSterile
-
Purity≥ 97%
Weight
-
Molecular Weight (kDa)24.8 kDa