Sartolab® Sterile Filter Storage Bottles/Receivers
Sartorius single-use polystyrene (PS) storage bottles are designed for safe, secure storage of tissue culture media and sera, buffers, and other aqueous solutions. The bottles are supplied, presterilized and ready to use.
- Price (USD):
- $70.50
- Item No.:
- 180-24---------E
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Plasmid DNA
Features & Benefits
Single-use polystyrene bottles for storage of media, buffers, and other aqueous solutions
Bottles featuring a low-profile design for easy gripping with one hand
Ergonomically designed cap to provide a rigid grip and one-hand handling of each bottle
The bottles with an indented bottom are stackable to save space in the refrigerator and in the freezer
Caps (45 mm) with airtight seal to minimize the risk of contamination
The bottles can be used with all Sartolab® RF | BT vacuum filtration units with a 45 mm neck size
Graduation marks on the bottles ensure accuracy and easy reading
Designated writing field for clear labeling of samples
The materials used in the production of the Sartolab® bottles are medical-grade for the highest quality, without any animal origin
Sterile and endotoxin-free
Applications
-
ApplicationBuffer & Media
-
Application AreaN/A
Components
-
With or Without Receiver FlaskBottle only
Dimensions
-
Dimensions114 × 112 mm
-
Filter DiameterN/A
-
Filtration AreaN/A
-
Neck Size Bottle Top Units⌀ 45 mm
General Specifications
-
Device FormatBottle only
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® RF/BT
-
Device TypeBottle
-
Pack Size12
-
PackagingSingle pouch packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodE-Beam (beta) irradiation
Volume
-
Filling Volume500 mL
-
Funnel VolumeN/A
-
Receiver Flask Volume500 mL
-
Volume500 mL
Sartolab® BT 500, 0.22 µm, PES, bottle top filters are single-use units for the sterile filtration of sample volumes up to 500 mL.
User Benefits
Highest flow rates with a large filtration area
No loss of protein with a low protein affinity membrane
Low hold-up volume due to an optimized membrane support
Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.