Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Transfection Reagents & Plasmids
- LipidBrick® for LNP formulation
LipidBrick®
LipidBrick® is a novel range of proprietary cationic lipids dedicated to the formulation of LNPs for the development of mRNA-based vaccines and therapeutics.
- Item No.:
- 101000241
LipidBrick® is a novel range of proprietary cationic lipids dedicated to the formulation of LNPs for the development of mRNA-based vaccines and therapeutics.
Overview
Specifications
Choose your Non-Viral Delivery Solutions
LipidBrick® is a unique library composed of innovative proprietary imidazolium-based cationic lipids dedicated to the formulation of lipid nanoparticles (LNPs). These active lipids safeguard mRNA molecules and enhance the transfection ability of LNPs. Each LipidBrick® lipid is permanently charged; therefore, unlike ionizable lipids, it confers an overall positive charge to LNPs, which induces extra-hepatic tropism. In addition, delivery efficacy and biodistribution can be fine-tuned by screening the LipidBrick® library to select the most suitable LipidBrick® lipid for each specific application therapeutic need.
Key Benefits:
- Efficient: Modulate LNP properties to adapt biodistribution to therapeutic goals.
- Secure: Unique structure protected by an independent patent held by Polyplus (now part of Sartorius).
- Time-Saving: In vitro and in vivo proof of concept studies have been successfully performed.
- Flexible: Versatile library for selecting the best LipidBrick® for each application.
Applications
-
ApplicationActive cationic lipids for LNP formulation
Biological Information
-
Molecule deliveredmRNA
Chemical Information
-
IUPAC/Chemical Name3-butyl-1-(2,6-dimethyl-14-octadecyldotriacontan-9-yl)-1H-imidazol-3-ium chloride.
-
Linear FormulaC59H117ClN2
Compliance Information
-
Product Documentation
-
Protocol
-
Certificate of Analysis
- Master Safety Data Sheet
-
Protocol
General Specifications
-
Amount of ReagentLipidBrick® Library Kit (8 x 50 mg)
Storage Conditions
-
Storage Conditions-20 °C ± 5 °C