- Shop
- Transfection Reagents & Plasmids
- LipidBrick® Cell Ready
LipidBrick® Cell Ready 1mL
Democratizing Gene-Modified Cell Therapy, Delivering Excellence: LipidBrick® Cell Ready is a Ready-to-Use Lipid-based Nanoparticle Solution Tailored for the Ex Vivo Transfection of Immune & Stem cells for Gene-Modified Cell Therapy applications.
- Item No.:
- 101000302
Democratizing Gene-Modified Cell Therapy, Delivering Excellence: LipidBrick® Cell Ready is a Ready-to-Use Lipid-based Nanoparticle Solution Tailored for the Ex Vivo Transfection of Immune & Stem cells for Gene-Modified Cell Therapy applications.
Overview
Specifications
Choose your Non-Viral Delivery Solutions
LipidBrick® Cell Ready is an advanced non-viral delivery system utilizing pre-formed lipid-based nanoparticles. It is meticulously optimized for the efficient delivery of nucleic acids delivery to a variety of human primary immune and stem cell types, such as T cells, NK cells and CD34+ hematopoietic stem cells. This versatile solution supports both transient protein expression, aiding in the development of mRNA CAR-T/NK cell therapies, and stable cell modifications through the delivery of genetic engineering tools such as CRISPR/transposons. In addition, it is designed to be gentle to cells, preserving cell growth and function, as well as offering scalability from well-plate screenings to bioreactor gene-modified cell therapy production.
Key Benefits:
- Cost-Efficiency: Ready-to-use reagent, with no specific equipment nor consumables required.
- High Performance: Excels in transient expression & stable modification using gene editing tools.
- High Cell Viability: Preserves cell viability, growth and function.
- Scalability: Suitable for well-plate screenings to bioreactor production.
- Flexibility: Accommodates diverse nucleic acid payloads across various immune & stem cells
Applications
-
ApplicationEx Vivo Gene-Modified Cell Therapy
-
Cell Type
-
Immune cells (e.g. T, NK, Dendritic, etc.)
- Stem cells (e.g. CD34+ HSCs)
-
Immune cells (e.g. T, NK, Dendritic, etc.)
Biological Information
-
Molecule delivered
-
mRNA, saRNA
-
gRNA
-
pDNA
-
nanoplasmid
- circRNA
-
mRNA, saRNA
-
Number of transfectionsDepending on the application, 1 mL is sufficient to transfect up to: ~0.6-1.8x109 human primary T cells ~0.6-0.9x108 human primary NK cells ~0.6-1.2x109 human CD34+ HSCs
Compliance Information
-
Product Documentation
-
Protocol
-
Certificate of Analysis
- Master Safety Data Sheet
-
Protocol
General Specifications
-
Amount of Reagent1 mL
-
Reagents and Kits TypeLipidBrick® Cell Ready
Product Information
-
Pack SizemRNA buffer 2 x 60 mL Bottle
-
Provided WithmRNA buffer
Storage Conditions
-
Storage Conditions
-
5 °C ± 3 °C
- Do not freeze
-
5 °C ± 3 °C
Volume
-
Volume1 mL