PEIpro®-GMP
PEIpro® transfection reagent is the leading PEI-based DNA transfection reagent that offers flexibility and scalability to develop a robust and sustainable viral vector manufacturing process (such as AAV, LV, etc.) for cell and gene therapy. PEIpro®-GMP is available for large scale production.
- Item No.:
- 102000121
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Transfection For Viral Vector Manufacturing
PEIpro® benefits from extensive research development in PEI polymer chemistry and formulation to achieve highest transfection efficiency in both adherent and suspension cell culture systems. PEIpro® allows a smooth transition from initial process development to large scale manufacturing of therapeutic viral vectors with three quality grades available: PEIpro® , PEIpro® -HQ and PEIpro® -GMP. PEIpro® -GMP is the highest quality grade PEI-based reagent on the market and is provided with a full regulatory documentation to support drug approvals.
Key Benefits:
- Gold Standard Reagent: Optimized PEI-based transfection reagent for scalable viral vector production (both adherent and suspension systems).
- Reproducible: Equivalent viral vector production yields guaranteed with 3 quality grades available - PEIpro® , PEIpro® -HQ and PEIpro® -GMP.
- GMP Grade Availability: Validated Manufacturing process following ICH Q7 guidelines, provided with full regulatory documentation.
- Residual Test Availability: Our residual method detection to mitigate risks and ensure patient safety.
Datasheet
Other
Poster
Technical Note
Applications
-
Application
-
Viral vector manufacturing using adherent and suspension HEK-293 derivative cells .
- Successful biologics produced: rAAV, rLV, adenovirus, retrovirus, Virus-like particles (VLP), influenza virus, antibody, protein.
-
Viral vector manufacturing using adherent and suspension HEK-293 derivative cells .
Biological Information
-
Number of transfections1 L of PEIpro® transfection reagent is sufficient to transfect on average 500 L of cell culture (using standard conditions)
Compliance Information
-
GMP ComplianceYes
-
OriginAnimal-Component Free
-
Product Documentation
-
Protocol
-
Certificate of Analysis
-
Certificate of origin
-
Non-hazardous product statement
-
Drug master file
-
Regulatory support package including toxicity statement
-
Quality agreement
- Protocols for identity and activity testing
-
Protocol
General Specifications
-
Amount of ReagentPEIpro®-GMP 100 mL Bottle (PETG)
Storage Conditions
-
Storage Conditions5 °C ± 3 °C