eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.

FectoVIR-LV GMP 100 mL bottle

FectoVIR®-LV is the next generation of transfection reagent, free of animal component, designed to improve LV productivity in HEK-293 cells and made for large scale manufacturing with reduction of the complexation volume and increased complex stability. FectoVIR®-LV benefits allow to increase number of doses produced per batch to treat more patient, while decreasing LV manufacturing costs.

Amount of Reagent
Item No.: 
102000151
*Custom/bulk order quotes are provided within 72 hours of request.
FectoVIR-LV GMP 100 mL bottle
FectoVIR-LV GMP 100 mL bottle

FectoVIR®-LV is the next generation of transfection reagent, free of animal component, designed to improve LV productivity in HEK-293 cells and made for large scale manufacturing with reduction of the complexation volume and increased complex stability. FectoVIR®-LV benefits allow to increase number of doses produced per batch to treat more patient, while decreasing LV manufacturing costs.

Item No.:
102000151

Overview

Specifications

Lentiviral vectors are recognized to be the carrier of choice for allogenic or autologous cell therapies (such as CAR-T) because of its capacity to permanently integrate viral genome into host cell DNA. To produce those vectors, cell therapy producers generally use a transient transfection system that is scaled-up during process development phases. FectoVIR®-LV is the next generation of transfection reagent, free of animal component, designed to improve LV productivity in HEK-293 cell systems. FectoVIR®-LV is made for large scale manufacturing with reduction of the complexation volume and increased complex stability. The FectoVIR®-LV benefits allow to increase number of doses produced per batch to treat more patient, while decreasing LV manufacturing costs. 

Take advantage of the complementary DOE service to fast-track optimization of lentivirus production with FectoVIR®-LV. 

Key Benefits:

    Productivity: Reach the highest Lentiviral vectors titers in suspension systems.
    Cost-Effectiveness: Reduce your cost per batch with high titers and low DNA consumption.
    Scalability: Produce at large scale with low complexation volume and long complex stability.
    Time-Saving: Use DOE service to help you optimizing your process in a record time.

Applications

  • Application
    Lentiviral vectors (LV) manufacturing using HEK-293 derivative cells cultivated in suspension

Biological Information

  • Number of transfections
    100 mL of FectoVIR®-LV transfection reagent is sufficient to transfect on average 50 L of cell culture (using standard conditions)

Compliance Information

  • GMP Compliance
    Yes
  • Product Documentation
    • Protocol 
    • Certificate of Analysis 
    • Non-hazardous product statement
    • Certificate of origin 

General Specifications

  • Amount of Reagent
    FectoVIR®-LV GMP 100 mL

Storage Conditions

  • Storage Conditions
    5 °C ± 3 °C

Volume

  • Volume
    100 mL